
Solenoid valve, EV220B, Function: NO, NPT, 1/2, 4 m³/h, FKM
032U6550
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; GL; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220B 15 - 50, EV220B 15 - 50, EV220B 15 - 50, EV220B, Quick Selector, Quick Selector, Quick Selector, EV220B, Quick Selector, Quick Selector, Quick Selector, EV220B, EV220B
Product specifications
Characteristic | Value |
---|---|
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval | C UL US LISTEDDNVGL-CG-0339GL |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/2 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Contains batteries | No |
Cv value [gal/min] | 4.600 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [min] | 0.300 bar |
Differential pressure [psi] [max] | 142.000 psi |
Differential pressure [psi] [min] | 4.351 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Est. time to close, water [ms] | 350 ms |
Est. time to open, water [ms] | 40 ms |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NO |
In scope of WEEE | Yes |
Kv value [m³/h] | 4.000 m³/h |
Characteristic | Value |
---|---|
Material Description | Valve EV220B 15B N 12F NO000 |
Max media viscosity [cSt] | 50 cSt |
Max. Working Pressure [bar] | 15.5 bar |
Max. Working Pressure [psig] | 225 psig |
Max. test pressure [bar] | 20.0 bar |
Max. test pressure [psig] | 290.0 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Neutral mediaWater at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 15.00 mm |
Orifice size fraction [in] | 5/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 15 - 50 |
Product Type | EV220B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1e8e346-d9ba-4293-882a-99c4f592144c |
SCIP dossier product name | EV220B 15-50 brass NO - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 15B N 12F NO000 |
Type designation | EV220B 15 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.755 Kilogram |
Net weight | 0.701 Kilogram |
Volume | 0.85 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702423031856 |
Proposition 65 | Cancer and Reproductive Harm |