
Solenoid valve, EV220B, Function: NO, G, 1/2, 1.5 m³/h, EPDM
032U4714
Media recommendations: Technical & Soft Water, Approval: SINTEF, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220B, Quick Selector, Quick Selector, Quick Selector, EV220B, Quick Selector, EV220B, EV220B
Product specifications
Characteristic | Value |
---|---|
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Approval | SINTEF |
Body material | DZR brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | DZR brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Contains batteries | No |
Cv value [gal/min] | 1.750 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 10.000 bar |
Differential pressure [bar] [min] | 0.100 bar |
Differential pressure [psi] [max] | 145.000 psi |
Differential pressure [psi] [min] | 1.450 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Est. time to close, water [ms] | 300 ms |
Est. time to open, water [ms] | 50 ms |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NO |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Kv value [m³/h] | 1.500 m³/h |
Material Description | Valve EV220B 10BD G 12E NO000 |
Max media viscosity [cSt] | 50 cSt |
Max. Working Pressure [bar] | 10.0 bar |
Max. Working Pressure [psig] | 145 psig |
Max. test pressure [bar] | 15.0 bar |
Max. test pressure [psig] | 217.5 psig |
Media recommendations | Technical & Soft Water |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 10.00 mm |
Orifice size fraction [in] | 3/8 in |
Packing format | Pallet pack |
Parts Program name | EV220B 6 - 22 |
Product Type | EV220B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 480 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 77f45aa5-e4c6-4c8e-8a6f-38d910d5d18d |
SCIP dossier product name | EV220B 6-12 brass NO - solenoid valve |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 10BD G 12E NO000 |
Type designation | EV220B 10 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.306 Kilogram |
Net weight | 0.29 Kilogram |
Volume | 0.59 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428909525 |
Proposition 65 | Cancer and Reproductive Harm |