Solenoid valve, EV210B, Function: NC, G, 3/8, 0.550 m³/h, FKM
032U148016
Media recommendations: Oil,Comp.Air,Vacuum, Approval: CE; UKCA, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV210B, Quick Selector, Quick Selector, Quick Selector, EV210B, EV210B
Product specifications
Characteristic | Value |
---|---|
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Closed and Drain |
Approval | CEUKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | BB |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.640 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 10.000 bar |
Differential pressure [bar] [min] | 0.000 bar |
Differential pressure [psi] [max] | 145.000 psi |
Differential pressure [psi] [min] | 0.000 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Frequency [Hz] | 50 Hz |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Kv value [m³/h] | 0.550 m³/h |
Material Description | Valve EV210B 4.5B G 38F NC000 BB024AS |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 16.0 bar |
Max. test pressure [psig] | 232.0 psig |
Max. Working Pressure [bar] | 10.0 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 4.50 mm |
Orifice size fraction [in] | 3/16 in |
Packing format | Multi pack |
Parts Program name | EV210B |
Power consumption [W] 50Hz | 11.0 W |
Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Product Type | EV210B |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
SCIP dossier product name | EV210B brass NC - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210B 4.5 G 38F NC000 BB024AS |
Supply voltage [V] AC | 24 V |
Supply voltage 50Hz Max [V] | 24 V |
Type designation | EV210B 4.5 |
UK RoHS compliance | Out of scope |
VVS Number DK | 470104203 |
VVS Number NO | 5640219 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.5 Kilogram |
Net weight | 0.44 Kilogram |
Volume | 0.984 Liter |
Characteristic | Value |
---|---|
EAN | 5702423187034 |
Proposition 65 | Cancer and Reproductive Harm |