Accessories, VHS Valves, Cover, Straight, White RAL 9016
013G4674
Straight version cover with collar, white RAL 9016, suitable for wet lacquering.
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Contains batteries | No |
| Description | Straight version cover with collar, white RAL 9016, suitable for wet lacquering. |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| For valves | VHS straight |
| Material Description | VHS S, version with collar, RAL 9016 |
| Product group | VHS valves |
| Product line | Mechanical TRV |
| Product Type | Accessories, VHS Valves |
| REACH Candidate List substances | No |
| Size | All sizes |
| Type of accessories | Cover |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.076 Kilogram |
| Net weight | 0.074 Kilogram |
| Volume | 0.825 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420052557 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |