Danfoss logo
VHS Sets PRIAGEC_R

VHS sets, 15, Angle, RAS-D, Chrome

PRIAGEC

Set with RAS-D sensor, VHS-UN valve, square cover, adaptor

Product specifications

Characteristic
Value
CE markOut of scope
ColourChrome
Connection size inG 3/4 A
Connection size outR 1/2
Contains batteriesNo
Contents of setValve, sensor, valve cover
DescriptionSet with RAS-D sensor, VHS-UN valve, square cover, adaptor
DesignAngle
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow temperature [°C] [Max]120 °C
Kv value at Xp = 1 K [m³/h]0.020 m³/h
Kv value at Xp = 2 K [m³/h]0.480 m³/h
Characteristic
Value
Kvs values [m³/h] [Max]0.57 m³/h
Material DescriptionRAS-D + VHS 15 A + Cover, chrome (4777)
Product groupVHS valves
Product lineMechanical TRV
Product TypeVHS sets
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RLV typeIntegrated
SCIP dossier no.8d5a8ce7-a74b-49f9-b9cc-66a66d3b818c
SCIP dossier product nameRAS-D & VHS Set 3
Sensor designRAS-D
Sensor typeThermostatic sensor
UL markOut of scope
Valve size15
Valve typeVHS
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight1.01 Kilogram
Net weight1.009 Kilogram
Volume1.758 Liter
Characteristic
Value
EAN/UPC5702420084046
Proposition 65Cancer and Reproductive Harm