VHS sets, 15, Straight, RAS-D, Chrome
PRIAGDC
Set with RAS-D sensor, VHS-UN valve, square cover, adaptor
PRIAGDC
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Colour | Chrome |
| Connection size in | G 3/4 A |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Contents of set | Valve, sensor, valve cover |
| Description | Set with RAS-D sensor, VHS-UN valve, square cover, adaptor |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at Xp = 1 K [m³/h] | 0.020 m³/h |
| Kv value at Xp = 2 K [m³/h] | 0.480 m³/h |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] [Max] | 0.57 m³/h |
| Material Description | RAS-D + VHS 15 S + Cover, chrome (4752) |
| Product group | VHS valves |
| Product line | Mechanical TRV |
| Product Type | VHS sets |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | Integrated |
| SCIP dossier no. | ff6d2968-ed4a-4f82-ac38-d6377ec58d84 |
| SCIP dossier product name | RAS-D & VHS Set 1 |
| Sensor design | RAS-D |
| Sensor type | Thermostatic sensor |
| UL mark | Out of scope |
| Valve size | 15 |
| Valve type | VHS |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.015 Kilogram |
| Net weight | 0.999 Kilogram |
| Volume | 1.809 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420084053 |
| Proposition 65 | Cancer and Reproductive Harm |