Danfoss logo
RAX Design Sets PRIAVLC Products for Design Radiators_R

RAX Design sets, Right mounted sensor, RAX, Chrome

PRIAVLC

Includes RAX sensor, valve and lockshield valve

Product specifications

Characteristic
Value
CE markNo
China RoHS complianceOut of scope
ColourChrome
Connection size inRp 1/2
Connection size outR 1/2
Contains batteriesNo
Contents of setValve, sensor, lockshield
DescriptionIncludes RAX sensor, valve and lockshield valve
DesignRight mounted sensor
DG Indicator ProfileOther Dangerous Goods
Differential pressure range [bar] [Max]0.60 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow temperature [°C] [Max]120 °C
Kv value at Xp = 1 K [m³/h]0.030 m³/h
Kv value at Xp = 2 K [m³/h]0.340 m³/h
Kvs values [m³/h] [Max]0.44 m³/h
Characteristic
Value
Limiter pinsNo
Material DescriptionRight-set chrome (RA-URX, RLV-X and RAX)
Product groupProducts for design radiators
Product lineMechanical TRV
Product TypeRAX Design sets
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time [m]24 min
RLV typeRLV-X
SCIP dossier no.0b1c308f-8c6c-40a3-a91e-b58e88455e6d
SCIP dossier product nameRAX Design set
Sensor designRAX
Sensor typeThermostatic sensor
UL markNo
Valve typeRA-URX
Working pressure [bar] [Max]10 bar
Zero-blockingYes

General specifications

Characteristic
Value
Gross weight1.118 Kilogram
Net weight1.118 Kilogram
Volume1.782 Liter
Characteristic
Value
EAN/UPC5702420084084
Proposition 65Cancer and Reproductive Harm