
Swedish union connections, Transition nipple, G15 / M22
192N3350
Transition nipple G15-M22x1,5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Union Nuts and Tailpieces
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection to system | G15 / M22 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Transition nipple G15-M22x1,5 |
For valves | RA-K/KE |
Material Description | ÖVERGÅNGSNIPPEL G15 - M22x1,5 |
Characteristic | Value |
---|---|
Product Type | Swedish union connections |
Product group | Swedish manifold assemblies |
Product line | Mechanical TRV |
Size | G15 / M22 |
Tailpiece type | No tailpiece |
Type of accessories | Transition nipple |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.052 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.052 Kilogram |