Swedish union connections, Angle coupling, M21 / DY15
192N330105
Angle coupling DY15-M21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Union Nuts and Tailpieces
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection to system | M21 / DY15 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Angle coupling DY15-M21 |
For valves | RA-K/KE |
Material Description | VINKELKOPPLING DY15-M21 |
Characteristic | Value |
---|---|
Product Type | Swedish union connections |
Product group | Swedish manifold assemblies |
Product line | Mechanical TRV |
Size | M21 / DY15 |
Tailpiece type | No tailpiece |
Type of accessories | Angle coupling |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.47 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.47 Kilogram |