
Swedish union connections, Transition nipple, R 1/2" -15
013L4145
Övergångsnippel R 1/2"- 15
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Connection to system | R 1/2" -15 |
| Contains batteries | No |
| Description | Övergångsnippel R 1/2"- 15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K/KE |
| Label product | Yes |
| Material Description | ÖG.NIPPEL R1/2-15 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Swedish union connections |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | R 1/2" -15 |
| Tailpiece type | No tailpiece |
| Type of accessories | Transition nipple |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.052 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116400 |
| Proposition 65 | Cancer and Reproductive Harm |