Swedish union connections, Transition nipple, R 3/8" -12
013L4142
Övergångsnippel R 3/8"- 12
013L4142
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection to system | R 3/8" -12 |
| Contains batteries | No |
| Description | Övergångsnippel R 3/8"- 12 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K/KE |
| Label product | Yes |
| Material Description | ÖG.NIPPEL R3/8-12 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Swedish union connections |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | R 3/8" -12 |
| Tailpiece type | No tailpiece |
| Type of accessories | Transition nipple |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116370 |
| Proposition 65 | Cancer and Reproductive Harm |