Swedish union connections, Compression ring, M21/12 x 1
013L4122
Compression ring M21 x 12
013L4122
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Connection to system | M21/12 x 1 |
| Contains batteries | No |
| Description | Compression ring M21 x 12 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K/KE |
| Material Description | SBG-KONA FÖR M21-12 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Swedish union connections |
| Size | M21/12 x 1 |
| Tailpiece type | No tailpiece |
| Type of accessories | Compression ring |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.008 Kilogram |