Swedish union connections, Compression fitting, M24/18
013L4118
Compresssion fitting pack Ø 18 / M24
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection to system | M24/18 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Compresssion fitting pack Ø 18 / M24 |
For valves | RA-K/KE |
Material Description | KLÄMRINGS-KOPPLING M24 18XT |
Characteristic | Value |
---|---|
Product Type | Swedish union connections |
Product group | Swedish manifold assemblies |
Product line | Mechanical TRV |
Size | M24/18 |
Tailpiece type | No tailpiece |
Type of accessories | Compression fitting |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.082 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.082 Kilogram |