Danfoss logo
Swedish union connections, Compression ring, M18/10 x 1-product-details

Swedish union connections, Compression ring, M18/10 x 1

013L4114

Compression ring M18 x 10

Product specifications

Characteristic
Value
CE evaluatedOut of scope
Connection to systemM18/10 x 1
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCompression ring M18 x 10
For valvesRA-K/KE
Material DescriptionKONA SBG M18/10
Characteristic
Value
Product TypeSwedish union connections
Product groupSwedish manifold assemblies
Product lineMechanical TRV
SizeM18/10 x 1
Tailpiece typeNo tailpiece
Type of accessoriesCompression ring
UL evaluatedOut of scope

General specifications

Characteristic
Value
Gross weight0.004 Kilogram
Characteristic
Value
Net weight0.004 Kilogram