Danfoss logo
MUTTER

Swedish union connections, Union nut, M18/12 x 1

013L4109

Union nut M18 x 12

Product specifications

Characteristic
Value
CE evaluatedOut of scope
Connection to systemM18/12 x 1
Contains batteriesNo
DescriptionUnion nut M18 x 12
DG Indicator ProfileNot relevant for dangerous goods
For valvesRA-K
Label productYes
Material DescriptionMUTTER SBG M18/12
Characteristic
Value
Product groupSwedish manifold assemblies
Product lineMechanical TRV
Product TypeSwedish union connections
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SizeM18/12 x 1
Tailpiece typeNo tailpiece
Type of accessoriesUnion nut
UL markOut of scope

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Characteristic
Value
EAN/UPC5715255116141
Proposition 65Cancer and Reproductive Harm