Danfoss logo
KONA

Swedish union connections, Compression ring, M18/12 x 1

013L4108

Compression ring M18 x 12

Product specifications

Characteristic
Value
CE evaluatedOut of scope
Connection to systemM18/12 x 1
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCompression ring M18 x 12
For valvesRA-K
Label productYes
Material DescriptionKONA SBG M18/12
Characteristic
Value
Product TypeSwedish union connections
Product groupSwedish manifold assemblies
Product lineMechanical TRV
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SizeM18/12 x 1
Tailpiece typeNo tailpiece
Type of accessoriesCompression ring
UL evaluatedOut of scope

General specifications

Characteristic
Value
Gross weight0.004 Kilogram
Net weight0.004 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm