
Swedish union connections, Tailpiece, G 10
013G6722
Nut and tailpiece 3/8" with O-RING
013G6722
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection to system | G 10 |
| Contains batteries | No |
| Description | Nut and tailpiece 3/8" with O-RING |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K |
| Label product | Yes |
| Material Description | NIPPEL & MUTTER 3/8" M O-RING |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Swedish union connections |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | G 10 |
| Tailpiece type | With o-ring |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.045 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116035 |
| Proposition 65 | Cancer and Reproductive Harm |