
Swedish union connections, Compression ring, M22 x 15 12
013G3208-1
Compression ring M18 x 15-12
013G3208-1
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection to system | M22 x 15 12 |
| Contains batteries | No |
| Description | Compression ring M18 x 15-12 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K-VB |
| Label product | Yes |
| Material Description | Cone M22 x 15-12 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Swedish union connections |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | M22 x 15 12 |
| Tailpiece type | No tailpiece |
| Type of accessories | Compression ring |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |