
Accessories, PURE Valve insert, For valves: RA-N; RTD-N; RA-K, DN 10
015G3063
Insert for RA-N DN 10 valves
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Contains batteries | No |
| Description | Insert for RA-N DN 10 valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 10 |
| For valves | RA-KRA-NRTD-N |
Characteristic | Value |
|---|---|
| Material Description | Service insert, RA-N 10, PURE |
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | TRV valve inserts |
| Type of accessories | PURE Valve insert |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.035 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.021 Liter |
| EAN/UPC | 5702424635954 |