
Accessories, PURE Valve insert, For valves: PURE RA-DV, All sizes
015G0899
SERVICE INSERT FOR RA-DV PURE
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SERVICE INSERT FOR RA-DV PURE |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valve size | All sizes |
For valves | PURE RA-DV |
Characteristic | Value |
---|---|
Material Description | Valve Insert RA-DV PURE |
Product Type | TRV valve inserts |
Product group | Accessories |
Product line | Mechanical TRV |
REACH Candidate List substances | No |
Type of accessories | PURE Valve insert |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.059 Kilogram |
Net weight | 0.056 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162503829 |
Proposition 65 | No Reproductive Toxins or Carcinogens |