
Accessories, Valve top, For valves: RA-D, DN 20
013L3791
Assembled valve top for RA-D 20
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection type to valve | RA |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Assembled valve top for RA-D 20 |
For valve size | DN 20 |
For valves | RA-D |
Characteristic | Value |
---|---|
Material Description | Valve top |
Product Type | TRV valve inserts |
Product group | Accessories |
Product line | Mechanical TRV |
Type of accessories | Valve top |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.053 Kilogram |
Net weight | 0.053 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702420041872 |