Accessories, Valve insert, For valves: RAVL-K; FJVR; RAVL, DN 15; DN 20
013L0249
Insert for RAVL and RAVL-K valves. Also for FJVR valves, produced before 09/2004
013L0249
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection type to valve | RAVL |
| Contains batteries | No |
| Description | Insert for RAVL and RAVL-K valves. Also for FJVR valves, produced before 09/2004 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15DN 20 |
| For valves | FJVRRAVLRAVL-K |
| Material Description | RAVL SERVICE |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | TRV valve inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0da14c8c-420f-484d-b08a-ba324e54315e |
| SCIP dossier product name | RAVL 15/6T & KE Service insert |
| Type of accessories | Valve insert |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.037 Kilogram |
| Volume | 0.021 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420019321 |
| Proposition 65 | Cancer and Reproductive Harm |