
Accessories, Valve insert, For valves: RA-FN, All sizes
013G8077
RA-FN INSERT DUSA
013G8077
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection type to valve | Dunham Bush |
| Contains batteries | No |
| Description | RA-FN INSERT DUSA |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | All sizes |
| For valves | RA-FN |
Characteristic | Value |
|---|---|
| Material Description | RA-FN insert, DUSA |
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | TRV valve inserts |
| Type of accessories | Valve insert |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.003 Kilogram |
| Net weight | 0.003 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.005 Liter |