Accessories, Valve insert, For valves: RAVL, DN 10; DN 15
013G4011
Insert with pre-setting for RAVL valves
013G4011
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection type to valve | RAVL |
| Contains batteries | No |
| Description | Insert with pre-setting for RAVL valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 10DN 15 |
| For valves | RAVL |
| Material Description | N-Insert for RAVL DN10,DN15 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | TRV valve inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7302eab5-8b2d-432e-a70a-03ae237bd692 |
| SCIP dossier product name | N-Insert for RAV/RAVL valve |
| Type of accessories | Valve insert |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.032 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420050003 |
| Proposition 65 | Cancer and Reproductive Harm |