Accessories, Valve insert, For valves: RA-FN, DN 15; DN 25; DN 20
013G3062
Insert for older RA-FN valves, produced before 06/1991
013G3062
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection type to valve | RA |
| Contains batteries | No |
| Description | Insert for older RA-FN valves, produced before 06/1991 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15DN 20DN 25 |
| For valves | RA-FN |
| Material Description | Service insert, RA-FN 15 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | TRV valve inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 154656de-7ee4-4f49-b9cb-47560c34d4d9 |
| SCIP dossier product name | RA-KE & -FN Service insert 2 |
| Type of accessories | Valve insert |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.047 Kilogram |
| Volume | 0.021 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420020648 |
| Proposition 65 | Cancer and Reproductive Harm |