Accessories, Valve insert, For valves: RA-KE, All sizes
013G3056
Insert for RA-KE manifold valves and RA-15/6T (TB) lance valves
013G3056
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection type to valve | RA |
| Contains batteries | No |
| Description | Insert for RA-KE manifold valves and RA-15/6T (TB) lance valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | All sizes |
| For valves | RA-KE |
| Material Description | RA-KE Service insert |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | TRV valve inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 154656de-7ee4-4f49-b9cb-47560c34d4d9 |
| SCIP dossier product name | RA-KE & -FN Service insert 2 |
| Type of accessories | Valve insert |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.021 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425090158 |
| Proposition 65 | Cancer and Reproductive Harm |