Accessories, Valves, Handwheel, For valves: RA + non-Danfoss
193G5000
Manual handwheel for RA and TKM valves
193G5000
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Contains batteries | No |
| Description | Manual handwheel for RA and TKM valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA + non-Danfoss |
| Material Description | HAND WHEEL FOR RA + TKM VENITL |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| Size | All sizes |
| Type of accessories | Handwheel |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.11 Liter |