
Accessories, Valves, PURE Gland seal, For valves: RA; PURE RA-N
015G0290
Gland seal for RA valves
015G0290
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Gland seal for RA valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For valves | PURE RA-NRA |
| Material Description | Gland seal, PURE |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | No |
| Size | All sizes |
| Type of accessories | PURE Gland seal |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.006 Kilogram |
| Net weight | 0.005 Kilogram |
| Volume | 0.02 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424635930 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |