
Accessories, Valves, Elbow fitting, For valves: RA-KE; RA-K
013L3180
L-FITTING, COMPRESSION G1/2
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | L-FITTING, COMPRESSION G1/2 |
For valves | RA-KRA-KE |
Material Description | L-fitting, compression G1/2 |
Characteristic | Value |
---|---|
Product Type | Accessories, Valves |
Product group | Accessories |
Product line | Mechanical TRV |
Size | 1/2" |
Type of accessories | Elbow fitting |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.127 Kilogram |
Net weight | 0.127 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.184 Liter |
EAN/UPC | 5702420126708 |