
Accessories for Lance Valves, Nipple, DN 15
013L2324
Special nipple for lance valves
013L2324
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Special nipple for lance valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valves | Lance valve |
| Label product | Yes |
| Material Description | Nipple 15 Special |
| Product group | Lance Valves |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Accessories for Lance Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
| SCIP dossier product name | Tail piece 2 |
| Size | DN 15 |
| Tailpiece type | Long |
| Type of accessories | Nipple |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.031 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420005416 |
| Proposition 65 | Cancer and Reproductive Harm |