
Accessories, Valves, Stuffing box, For valves: RA (DUSA)
013G8071
STUFFING BOX RA-ADAPTER (DUSA)
013G8071
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Contains batteries | No |
| Description | STUFFING BOX RA-ADAPTER (DUSA) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA (DUSA) |
| Material Description | Stuffing box RA-adapter (DUSA) |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 47b9f52c-204e-437d-b2bf-03c3b1bf9e8c |
| Size | All sizes |
| Type of accessories | Stuffing box |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.012 Kilogram |
| Volume | 0.014 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425237409 |
| Proposition 65 | Cancer and Reproductive Harm |