
Tools, Dismantle tool, For valves: RA-DV
013G7833
Grip device, RA-DV (spare part for demounting tool)
013G7833
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Grip device, RA-DV (spare part for demounting tool) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-DV |
| Material Description | RA-DV Demounting Tool |
| Product group | Accessories |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Tools |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 18648407-7c76-457b-9c76-91f0e1cab86c |
| SCIP dossier product name | RA-DV DEMOUNTING TOOL |
| Size | All sizes |
| Type of accessories | Dismantle tool |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.111 Kilogram |
| Net weight | 0.099 Kilogram |
| Volume | 0.148 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425148712 |
| Proposition 65 | Cancer and Reproductive Harm |