
Accessories, Valves, Cap, For valves: RA-N
013G7217
PROTECTIVE CAP ASS'Y, RA (RED) 10 PC
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Colour | Red |
| Contains batteries | No |
| Description | PROTECTIVE CAP ASS'Y, RA (RED) 10 PC |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-N |
| Material Description | Protective cap ass'y, RA (red) |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| Size | All sizes |
| Type of accessories | Cap |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7 Gram |
| Net weight | 7 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.198 Liter |
| EAN/UPC | 5702425139482 |