
Accessories, Valves, Handwheel, For valves: RA
013G5009
Manual handwheel for RA valves
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Contains batteries | No |
| Description | Manual handwheel for RA valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA |
| Material Description | Handle wheel for RA-connection |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| Size | All sizes |
| Type of accessories | Handwheel |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.09 Liter |
| EAN/UPC | 5702420124995 |