
Accessories, Valves, Handwheel, For valves: non-Danfoss
013G5003
Manual handwheel for non-Danfoss valves
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Colour | RAL 9016 |
| Contains batteries | No |
| Description | Manual handwheel for non-Danfoss valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | non-Danfoss |
| Material Description | Hand wheel for C-valves |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | All sizes |
| Type of accessories | Handwheel |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.039 Kilogram |
| Volume | 0.096 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420067681 |
| Proposition 65 | Cancer and Reproductive Harm |