
Accessories, VHS Valves, Cover, Straight, White RAL 9010
013G4672
Straight version cover with collar, white RAL 9010, suitable for wet lacquering.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for VHS Valves, Other valves accessories, Spare parts for TRV sets
013G4672
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9010 |
| Contains batteries | No |
| Description | Straight version cover with collar, white RAL 9010, suitable for wet lacquering. |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| For valves | VHS straight |
| Material Description | VHS S, version with collar, RAL 9010 |
| Product group | VHS valves |
| Product line | Mechanical TRV |
| Product Type | Accessories, VHS Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | All sizes |
| Type of accessories | Cover |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.079 Kilogram |
| Net weight | 0.078 Kilogram |
| Volume | 0.798 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420052540 |
| Proposition 65 | Cancer and Reproductive Harm |