
Accessories, Valves, Dismantle tool, For valves: RAV
013G3122
Adapter, RAV (spare part for demounting tool)
013G3122
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Adapter, RAV (spare part for demounting tool) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RAV |
| Material Description | RAV adapter spare part |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | All sizes |
| Type of accessories | Dismantle tool |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.288 Kilogram |
| Net weight | 0.288 Kilogram |
| Volume | 0.197 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420065519 |
| Proposition 65 | Cancer and Reproductive Harm |