
Accessories, Valves, Rotating elbow, For valves: Hydrocable/Axial, 75, Axial, PER 16 mm
013G2346
Rotating elbow for hydrocable, 75 for Axial 16 mm
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection size in | PER 16 mm |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Rotating elbow for hydrocable, 75 for Axial 16 mm |
Design | Axial |
For valves | Hydrocable/Axial |
Material Description | Rotating elbow 75 for Axial 16 mm. HC-RE |
Characteristic | Value |
---|---|
Product Type | Accessories, Valves |
Product group | Accessories |
Product line | Mechanical TRV |
Size | 75/PER 16mm |
Type of accessories | Rotating elbow |
UL evaluated | Out of scope |
Valve size | 75 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.106 Kilogram |
Net weight | 0.105 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.106 Liter |
EAN/UPC | 5715162299494 |