
Accessories, Valves, Rotating elbow, For valves: Hydrocable/Radial, 45, Radial, PER 12 mm
013G2343
Rotating elbow for hydrocable, 45 for Radial 12 mm
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Connection size in | PER 12 mm |
| Contains batteries | No |
| Description | Rotating elbow for hydrocable, 45 for Radial 12 mm |
| Design | Radial |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | Hydrocable/Radial |
| Material Description | Rotating elbow 45 for Radial 12 mm.HC-RE |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b5cb5a42-b2c3-47b6-8a81-f092f42c9d53 |
| SCIP dossier product name | Rotating elbow, HC-RE Radial |
| Size | 45/PER 12mm |
| Type of accessories | Rotating elbow |
| UL mark | Out of scope |
| Valve size | 45 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.087 Kilogram |
| Net weight | 0.086 Kilogram |
| Volume | 0.106 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162299401 |
| Proposition 65 | Cancer and Reproductive Harm |