
Accessories, Compression rings, 10 mm
013G0254
Clamp ring 10 mm f. 1/2" valves
013G0254
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Clamp ring 10 mm f. 1/2" valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dimension | 10 mm |
| For valves | bi-dir, RA-FS |
| Material Description | Clamp Ring 1/2-10 mm. |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Compression rings |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c6a6e7f9-326c-495b-a189-6c7413b545a5 |
| SCIP dossier product name | Clamp ring 1 |
| Size | 10 mm |
| Type of accessories | Clamp ring |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.012 Kilogram |
| Volume | 0.013 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424453633 |
| Proposition 65 | Cancer and Reproductive Harm |