Accessories, Valves, Handwheel, For valves: RA
192N3343
Manual handwheel for RA valves
192N3343
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Manual handwheel for RA valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA |
| Label product | Yes |
| Material Description | HANDRATT RA |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | All sizes |
| Type of accessories | Handwheel |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116431 |
| Proposition 65 | Cancer and Reproductive Harm |