
Accessories, Valves, Displacer, For valves: RAVL
013L1229
RANGE DISPLACER FOR 3 MM PIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Other valves accessories
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | RANGE DISPLACER FOR 3 MM PIN |
For valves | RAVL |
Material Description | Range displacer for 3 mm pin |
Characteristic | Value |
---|---|
Product Type | Accessories, Valves |
Product group | Accessories |
Product line | Mechanical TRV |
Size | All sizes |
Type of accessories | Displacer |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.4 Gram |
Net weight | 0.3 Gram |
Characteristic | Value |
---|---|
Volume | 0.002 Liter |
EAN/UPC | 5702420012414 |