
Accessories, Valves, Cap, For valves: RA-U
013G7218
PROTECTIVE CAP ASS'Y, RA (YELLOW) 10 PC
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Colour | Yellow |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | PROTECTIVE CAP ASS'Y, RA (YELLOW) 10 PC |
For valves | RA-U |
Material Description | Protective cap ass'y, RA (yellow) |
Characteristic | Value |
---|---|
Product Type | Accessories, Valves |
Product group | Accessories |
Product line | Mechanical TRV |
Size | All sizes |
Type of accessories | Cap |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.037 Liter |
EAN/UPC | 5702425139499 |