Accessories, Valves, Pushfit elbow, For valves: SAV
013G6295
Elbow with push-fit connection
Product specifications
Characteristic | Value |
---|---|
Description | Elbow with push-fit connection |
DG Indicator Profile | Not relevant for dangerous goods |
For valves | SAV |
In scope of WEEE and contain batteries | No |
Material Description | Elbow w. push fit for SAV |
Product group | Accessories |
Product line | Mechanical TRV |
Characteristic | Value |
---|---|
Product Type | Accessories, Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 63fdd8e3-87b1-4af7-b63a-dd9ef45f6fe3 |
SCIP dossier product name | Elbow push fit |
Size | All sizes |
Type of accessories | Pushfit elbow |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.063 Kilogram |
Net weight | 0.06 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.125 Liter |
Proposition 65 | Cancer and Reproductive Harm |