
Accessories, Valves, Rotating elbow, For valves: Hydrocable/Axial
013G2345
Rotating elbow for hydrocable, 75 for Axial 12 mm
013G2345
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection size in | PER 12 mm |
| Contains batteries | No |
| Description | Rotating elbow for hydrocable, 75 for Axial 12 mm |
| Design | Axial |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | Hydrocable/Axial |
| Material Description | Rotating elbow 75 for Axial 12 mm. HC-RE |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| Size | 75/PER 12mm |
| Type of accessories | Rotating elbow |
| UL mark | No |
| Valve size | 75 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.104 Kilogram |
| Net weight | 0.103 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.14 Liter |
| EAN/UPC | 5715162299463 |