
Accessories, Valves, Rotating elbow, For valves: Hydrocable/Axial
013G2342
Rotating elbow for hydrocable, 45 for Axial 16 mm
013G2342
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Connection size in | PER 16 mm |
| Contains batteries | No |
| Description | Rotating elbow for hydrocable, 45 for Axial 16 mm |
| Design | Axial |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | Hydrocable/Axial |
| Material Description | Rotating elbow 45 for Axial 16 mm. HC-RE |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c2d07dca-9a0e-42ae-bb69-9737d5051664 |
| SCIP dossier product name | Rotating elbow, HC-RE Axial |
| Size | 45/PER 16mm |
| Type of accessories | Rotating elbow |
| UL mark | No |
| Valve size | 45 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.093 Kilogram |
| Volume | 0.106 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162299371 |
| Proposition 65 | Cancer and Reproductive Harm |