
Accessories, Valves, Screw, For valves: RAV; RAVL
013G1536
Screw for protective cap RA/V, RA/VL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Other valves accessories
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Screw for protective cap RA/V, RA/VL |
For valves | RAVRAVL |
Material Description | Accessory |
Characteristic | Value |
---|---|
Product Type | Accessories, Valves |
Product group | Accessories |
Product line | Mechanical TRV |
Size | All sizes |
Type of accessories | Screw |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.63 Gram |
Net weight | 1.6 Gram |
Characteristic | Value |
---|---|
Volume | 0.001 Liter |
EAN/UPC | 5702420006901 |