
Swedish manifold assemblies, RA-KE-GA Coupling, RA-KE-GA, Bottom part
013G3156
RA-KE bottom part manifold assembly; with shut-off
013G3156
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE mark | Out of scope |
| Connection to system | M22 x 1,5 |
| Description | RA-KE bottom part manifold assembly; with shut-off |
| Design | Bottom part |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.10 bar |
| Distance center to center [mm] | 40 mm |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | All |
| Material Description | KOPPLINGSHUS RAKE-GA I-PACK |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | RA-KE-GA Coupling |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| Radiator type | Konventionell radiator |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Valve type | RA-KE-GA |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.216 Kilogram |
| Net weight | 0.216 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |