Swedish manifold assemblies, RA-K-VB-X, 600 mm, Lenhovda; Purmo; Epecon; Altech; Curant
013G6658
RA-K-VB-X 600
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| Connection pipe length [mm] | 600 mm |
| Description | RA-K-VB-X 600 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For radiator manufacturers | AltechCurantEpeconLenhovdaPurmo |
Characteristic | Value |
|---|---|
| Material Description | RA-K-VB-X 600 |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | RA-K-VB-X |
| Radiator height [mm] | 600 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.467 Kilogram |
| Net weight | 0.441 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |