Swedish manifold assemblies, RA-K-VB-X, 300 mm, Lenhovda; Purmo; Altech; Curant
013G6655
RA-K-VB-X 300
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| Connection pipe length [mm] | 300 mm |
| Description | RA-K-VB-X 300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For radiator manufacturers | AltechCurantLenhovdaPurmo |
Characteristic | Value |
|---|---|
| Material Description | RA-K-VB-X 300 |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | RA-K-VB-X |
| Radiator height [mm] | 300 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.383 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.357 Kilogram |